IESNA:LM-63-2002
[TEST]P943420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44557
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4064.5 4039 3985.8 3939.4 3927.9 3932.5 3946.4 3971.9 3995 4002
4004.3 4039 4110.8 4228.9 4425.8 4703.7 5041.8 5449.4 5970.5 6591.2
7295.2 8156.8 9201.3 10389.4 11667.8 13041.1 14358.9 14972.6 14074 10875.7
5917.3 1669.8 511.8 303.4 173.7 71.8 0
4064.5 4050.6 3995 3948.7 3937.1 3939.4 3953.3 3978.8 3999.6 4006.6
4011.2 4048.3 4117.8 4242.8 4435 4715.3 5058 5468 6002.9 6623.6
7350.8 8237.8 9324 10486.6 11788.2 13196.3 14486.3 15042.1 13932.8 10632.5
5641.7 1565.6 495.6 277.9 162.1 64.8 0
4064.5 4046 3992.7 3944.1 3923.2 3925.5 3932.5 3946.4 3955.6 3964.9
3978.8 4018.2 4092.3 4210.4 4404.9 4662 4990.9 5380 5882.5 6496.2
7262.8 8221.6 9347.2 10597.8 11894.7 13270.4 14569.7 15245.9 14423.7 11484.8
6818.2 2515.1 671.6 333.5 196.9 76.4 0
4064.5 4036.7 3985.8 3932.5 3904.7 3897.7 3902.4 3904.7 3904.7 3920.9
3944.1 3988.1 4062.2 4178 4344.7 4590.2 4916.8 5315.1 5817.7 6429.1
7258.2 8249.4 9513.9 10938.2 12397.3 13828.5 15164.9 15919.9 15503 13330.6
9152.6 4428.1 1334 486.3 236.2 74.1 0
4064.5 4036.7 3988.1 3932.5 3897.7 3890.8 3895.4 3895.4 3895.4 3914
3955.6 3995 4057.5 4157.1 4307.7 4534.6 4863.5 5273.4 5778.3 6422.1
7272.1 8404.6 9866 11596 13374.6 14968 16253.4 17068.6 17165.8 16054.2
12802.6 7700.5 3270.1 833.7 280.2 64.8 0
4064.5 4029.8 3981.1 3925.5 3888.5 3881.5 3888.5 3897.7 3897.7 3916.3
3960.3 3992.7 4041.3 4147.9 4307.7 4534.6 4854.2 5273.4 5787.6 6466.1
7353.1 8571.3 10206.4 12200.4 14224.6 15982.4 17270.1 18228.9 18817.1 18441.9
15984.7 11223.1 5375.3 1688.3 359 83.4 0
4064.5 4036.7 3985.8 3927.9 3890.8 3881.5 3886.2 3895.4 3895.4 3914
3955.6 3999.6 4062.2 4164.1 4321.6 4553.2 4877.4 5285 5794.5 6438.3
7288.3 8423.1 9891.4 11596 13356.1 14984.2 16327.5 17263.1 17388.2 16165.3
13096.7 7997 3142.7 810.6 233.9 62.5 0
4064.5 4041.3 3992.7 3934.8 3897.7 3888.5 3895.4 3902.4 3909.3 3927.9
3958 4006.6 4085.3 4203.5 4372.5 4606.4 4937.6 5340.6 5843.1 6473.1
7306.8 8358.3 9629.7 11017 12436.7 13870.2 15229.7 15991.6 15470.6 13434.8
9414.3 4525.4 1350.2 507.2 240.9 74.1 0
4064.5 4048.3 3997.3 3941.8 3911.6 3907 3916.3 3934.8 3951 3967.2
3988.1 4029.8 4110.8 4238.2 4428.1 4689.8 5016.4 5412.4 5908 6507.8
7267.5 8210 9314.8 10521.4 11781.2 13143 14481.6 15155.6 14446.9 12015.2
7591.7 2982.9 854.6 407.6 217.7 88 0
4064.5 4052.9 3999.6 3944.1 3918.6 3916.3 3932.5 3964.9 3992.7 4008.9
4025.1 4066.8 4143.2 4272.9 4472.1 4752.3 5095.1 5509.6 6019.2 6635.2
7348.5 8235.5 9256.9 10403.3 11621.4 12971.6 14257 14761.9 13807.7 10718.2
5873.3 1769.4 539.6 273.3 145.9 57.9 0
4064.5 4050.6 3999.6 3944.1 3918.6 3918.6 3934.8 3964.9 3995 4008.9
4022.8 4057.5 4136.3 4259 4455.9 4729.2 5069.6 5502.7 6014.5 6598.1
7299.9 8149.8 9166.5 10319.9 11482.5 12832.7 14145.8 14766.5 13960.6 11040.1
6255.4 1966.2 569.7 296.4 152.9 53.3 0
